Publish your products
Cylinder
Cylinder

    Cylinder

    4.6 out of 5 stars4.6(24 reviews)
    Air Liquide has designed a wide and varied range of cylinders to condition the gas. The capacity of the bottles amounts to 11 Nm3 of gas. This capacity is based on two factors: the physical and chemical characteristics of the air conditioning product and its volume of water. The filling pressure of the bottles can reach up to 200 bar. Thanks to the different types of faucets that come with the bottles according to the gas function they contain, incorrect connections are avoided. To facilitate the identification of the bottles a series of codes is used.
    Specification
    • Features: Colors: according to current legislation. Ogives: marks according to the European Agreement on the Transport of Dangerous Goods. Marked: - Property brand. - Designation of gas and quality. Recorded: - Name of the gas. - Hydraulic test date. - Maximum weight and load.
    Technical specification
    • Unique ref.cylinder
    • Product familyMedical pipeline system
    • Product groupHigh Pressure Gas Station
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    • Height (mm)1635
    • Width (mm)230
    • Depth (mm)230
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)80
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain