Publish your products
Gas detector
Gas detector

    Gas detector

    4.0 out of 5 stars4.0(5 reviews)
    Wall-mounted gas detector that guarantees the safety and performance you want and with great ease of use. It provides the necessary functions to protect your life and your facilities, guaranteeing compliance with safety regulations. Protected by a robust housing, it is the ideal sensor for the gas to be detected. (Oxygen, carbon monoxide, CO2, among others).
    Specification
    • Applications: - Hospitals / MRI. - Laboratories - Gas rooms. Available gases: O2, CO2, CO, H2, H2S, NO2, NH3 and Combustible Gas.
    Technical specification
    • Unique ref.gasdetector
    • Product familyMedical pipeline system
    • Product groupAlarm system
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    • Height (mm)225
    • Width (mm)164
    • Depth (mm)99
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain