Publish your products
Receiver
Receiver

    Receiver

    4.5 out of 5 stars4.5(8 reviews)

    Vertical air receiver
    Kit composition:
    - safety valve
    - pressure gauge
    - drain valve
    - 2 valves (inlet/outlet)
    - corks
    Other capacities and pressures on request

    Specification
    • - Advised receiver for a FLEXO constant vacuum regulation device
      - Vertical receiver for ON/OFF control regulation
      - All vacuum receivers are made of steel sheet, painted externally in white RAL 9016
      - On request, they can be internally and externally hot zinc-dipped by full immersion

    Technical specification
    • Unique ref.receiver
    • Product familyMedical pipeline system
    • Product groupAir compressor
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    • Height (mm)2305
    • Width (mm)1200
    • Depth (mm)1200
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)284
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain