Publish your products
Vessel
Vessel

    Vessel

    4.4 out of 5 stars4.4(14 reviews)
    The vessel is constituted by an inner container, where the cryogenic fluid is in liquid state, built in stainless steel, with resilient and austenitic materials, resistant to the lowest operating temperature (-196ºC), and a carbon steel shell that it supports an external pressure of 1 bar. The thermal insulation is carried out with filling of the chamber between the two tanks with insulating material and a high vacuum, it also includes absorbent material for greater stability of the vacuum, the effective thermal insulation minimizes product losses and allows a long storage at low temperature for these liquefied gases.
    Specification
    • - Use: Cryogenic Fluids - T: -196ºC - P: 3 - 18 bar - V: 3000 - 30000 L
    Technical specification
    • Unique ref.vessel
    • Product familyMedical pipeline system
    • Product groupVessel
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    • Height (mm)11760
    • Width (mm)2840
    • Depth (mm)2840
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)50790
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain