Publish your products
Round canteen table LILY 1100mm

Round canteen table LILY 1100mm

4.6 out of 5 stars4.6(7 reviews)
  • Durable top
  • Pedestal base
  • Large tabletop

Large, round café table with a durable tabletop. The table has a sturdy pedestal and a round base.

With the right furniture, it's easy to create a pleasant and cosy feel in your café, restaurant or canteen. This modern café table invites your guests or employees to gather round and enjoy pleasant coffee breaks.

The round tabletop promotes interaction between those seated around the table, helping to create closer relationships. The table has a large tabletop and easily seats four people.

The white top creates a bright and fresh feel in the room. The table has a sturdy, tubular pedestal stand and a large round base. The frame is available in different colours to make it easy for you to match it with chairs and other furnishings.

Specification
  • Height:750mm

    Diameter:1100mm

    Thickness table surface:22mm

    Table surface:Round

    Stand:Fixes legs

    Weight:33.45kg

Technical specification
  • Unique ref.Round-canteen-table-LILY-1100mm
  • Product familyLunch and conference
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-09-27
  • Edition number1
  • Height (mm)750
  • Width (mm)1100
  • Depth (mm)1100
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)33.45
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 58 19
  • CSI MasterFormat 2014 TitleDining Tables and Chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City