Publish your products
Storage unit QBUS, 2 cabinets + 2 storage benches, base frame, handles, 1252x3200x420 mm , green cushion
Storage unit QBUS, 2 cabinets + 2 storage benches, base frame, handles, 1252x3200x420 mm , green cushion
Storage unit QBUS, 2 cabinets + 2 storage benches, base frame, handles, 1252x3200x420 mm , green cushion
Storage unit QBUS, 2 cabinets + 2 storage benches, base frame, handles, 1252x3200x420 mm , green cushion

    Storage unit QBUS, 2 cabinets + 2 storage benches, base frame, handles, 1252x3200x420 mm , green cushion

    • Seat cushion for comfort
    • Can be used as a room divider
    • Part of the QBUS range

    Practical furniture combination with spacious storage and cushioned seats designed by AJ products. Combine it with other units in the QBUS range and create a uniform storage solution. Suitable for offices, conference rooms and lobbies and ideal as a room divider.

    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      With this practical furniture combination, you get storage space and an extra seat in one.

      Suitable in public areas as a room divider, in cloakrooms as a seat for putting on shoes, or why not in a conference room? You can also place it against a wall in an office corridor, where it can serve as a place to sit down for a telephone call or a cup of coffee. Several units can also be put together for an even larger storage solution or a room divider.

      Made of laminate, a durable and easy-care material. The soft cushion is upholstered with a durable fabric made of 100% wool which conforms to Möbelfakta, OEKO-TEX STANDARD 100 and Ecolabel standards. The laminate is available in several different colours. A base frame and handles are included.

      The handles have a neat, easy-grip design and is easy to use regardless of whether they're mounted vertically or horizontally. They can be mounted in any position either vertically or horizontally.

      The handles are made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used every day.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All to ensure you have an efficient workday!

    Technical specification
    • Unique ref.Storage-unit-QBUS-2-cabinets-2-storage-benches-base-frame-handles-1252x3200x420-mmgreen-cushion
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)1252
    • Width (mm)3200
    • Depth (mm)420
    Related
    • Material mainLaminate
    • Weight Net (Kg)159.16
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit