Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/8ee7727e-e537-44bf-a14f-a325ff7ee115
Home
Categories
Building Materials
Paint, Varnishes & Finishes
GRAMA MONA JUNGLE
Available in United States
alfa para la vida real
Follow
GRAMA MONA JUNGLE
Grama grama mona jungle
Download
Technical specification
Technical specification
Unique ref.
135045284
Product family
Construction - Modular
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2024-11-07
Edition number
1
Width (mm)
1
Depth (mm)
1
Links
Links
Product url
https://www.alfa.com.co/grama-mona-jungle-000000000135045284/p
Related
Related
Material main
Quartz
Material secondary
Quartz
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Paint, Varnishes & Finishes
Similar products
alfa para la vida real
Cerámica Boticcino
Download
alfa para la vida real
Cerámica piso rocca
Download
alfa para la vida real
Cove Base BH1
Download
alfa para la vida real
GRAMA MYSTIQUE AVOCADO
Download
alfa para la vida real
Cerámica piso madera oporto
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download