Publish your products
Porcelanato marquina glossy BR  600 X 1200 mm

Porcelanato marquina glossy BR 600 X 1200 mm

Porcelanato tipo mármol puro de extraordinaria elegancia, diseño para cualquier tipo de estilo y espacio.

Technical specification
  • Unique ref.135049861
  • Product familyCeramic tiles
  • Product groupMarble finish
  • TypeObject (single object)
  • Date of publishing2024-02-13
  • Edition number1
  • Width (mm)600
  • Depth (mm)1200
Related
  • Material mainMarble
  • Material secondaryMarble
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit