Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/b06513eb-f2b4-4930-ab1e-f824c64732fe
Home
Categories
Building Materials
Tiles
Baldosa vita Mar 300x300mm
Available in United States
alfa para la vida real
Follow
Baldosa vita Mar 300x300mm
Nuestra tradicional Baldosa de Terrazo, con una cuidadosa selección de granos de vidrio reciclado que acentúan los colores en tendencia
Download
Specification
Specification
Nuestra tradicional Baldosa de Terrazo, con una cuidadosa selección de granos de vidrio reciclado que acentúan los colores en tendencia
Technical specification
Technical specification
Unique ref.
225027544
Product family
Cement tile
Product group
Cement Tile Smooth
Type
Object (single object)
Date of publishing
2023-06-07
Edition number
1
Height (mm)
300
Width (mm)
300
Links
Links
Product url
https://www.alfa.com.co/baldosa-vita-225027357-x/p
Technical description
https://aunclic.alfa.com.co/staging/doc/225027544-FT.pdf
Related
Related
Material main
Cement
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Cove Base BH1
Download
alfa para la vida real
Cerámica Boticcino
Download
alfa para la vida real
GRAMA PETIT DAKAR
Download
alfa para la vida real
Cerámica Granate
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Porcelanato simenta sand 80x160 cm Beige
Download