Publish your products
Alluser E1 – Squared Security Portal

Alluser E1 – Squared Security Portal

The Alluser E1 is a compact interlocking security portal from the Classical series, engineered to provide robust access control in high-security environments with limited space. With an external width of just 995 mm, it is the narrowest portal on the market that still offers a full 600 mm clear passage width—an exceptional balance of space efficiency and user comfort.

The E1 is typically installed fully indoors, with the non-secure side flush-mounted to the external wall, allowing seamless architectural integration in entrance halls, bank vestibules, and secure facility lobbies.


It integrates the Alluser Interlocking Door System and supports the optional APD (Anti-Piggybacking Detection) ultrasonic technology, which guarantees single-user access by preventing tailgating. The structure is modular and designed for identity verification, badge or biometric authentication, and can also include a metal detector for enhanced threat detection

Specification
  • Dimensions:

    External Width: 995 mm

    Clear Passage Width: 600 mm

    Cabin Diameter: 820 mm

    Internal Height: 2048 mm

    External Height:

    2382 mm S version

    2320 mm R version

    Available HUC: 2135 mm or 2300 mm

    Standard features:

    RAL powder-coated outer finish (pearl colours optional)

    LED lighting system (3000 K, 50,000-hour lifespan)

    Infrared presence and safety sensors

    Curved sliding doors, fail secure

    Emergency unlocking

    LED traffic lights on both sides

    Alluser interlocking motherboard with APS software

    Glazing options:

    P2A standard glass (EN 356)

    P4A / P6B anti-vandal (EN 356)

    BR3 and BR4 bullet-resistant glass (EN 1063)

    Available Options:

    APD: Anti-Piggybacking Device (ultrasonic sensor system)

    Brushed or polished steel / aluminium finishes

    Web LAN control module

    Additional control panel and service mode key switch

    Pressure mat, 2-zone contact mat, reed tamper sensor

    Rescue push-button (to safely reopen last door)

    Metal Detection

    Available versions:

    E1-S: Welded body for flush installation

    E1-R: Raised base version for surface mounting

    E1-K: Modular kit version for on-site assembly

    Typical applications:

    Banks and financial institutions

    Corporate HQs and administrative buildings

    Secure data rooms and back-office areas

    Embassies, compliance zones, and R&D access points

Technical specification
  • Unique ref.alluser-e1-squared-security-portal
  • Product familyClassical Series
  • Product groupSecurity Portals
  • TypeObject (single object)
  • Date of publishing2025-08-06
  • Edition number1
  • Height (mm)2320
  • Width (mm)995
  • Depth (mm)995
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Security Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe