Publish your products
Door Dective® CL
Door Dective® CL

    Door Dective® CL

    The Door Detective is a doorway-mounted detection and direction control system ideal for any access-controlled area where an intruder could cause damage or theft. The technology detects tailgating, directional violations, and intruders by preventing someone from taking advantage of a closing door. The Door Detective access control solution monitors, detects, and alerts if a breach has occurred. Additionally, an optional secondary relay can also activate subsequent actions, such as triggering CCTV or locking doors.

    The Door Detective Classic or CL beams can rotate to extend across hallways without door jam mounting. It includes an internal CPU with an external 12VDC power supply that will monitor the passage of people and objects through the doorway once the door is unlocked or opened. Powered by a dedicated high-speed onboard micro-controller with proven optical systems, it's the most accurate and cost-effective solution to monitor movement through an access-controlled door.

    Door Detective should be considered for any interior area where an intruder could slip through unnoticed, such as server rooms, data centers, pharmaceutical storage, laboratories, corporate offices, campus facilities, retail spaces, distribution centers, and even gyms (among other industries).

    Keywords: door security, door monitoring, security, tailgating, access control, door security devices, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

    Specification
    • DOOR DETECTIVE CL TECHNICAL SPECIFICATIONS

      Enclosure dimensions CL Model

       Height: 26.2” (665 mm)

       Width: 2.8” (71 mm)

       Depth: 4” (101 mm)

       Diameter of Tube: 2.76” (70 mm)


      Distance between units 

       98.4” (2,500 mm) max Note: Install to ensure single file entry


      Inputs from Access Control

       Entry request (normally open closing for 1 second)

       Exit request (normally open closing for 1 second)

       Visitor access in & out (normally open momentary closing contact)

       Door Sensor (normally closed)


      Tailgate detection distance 

       50mm/1.97” typical (subject to target size and speed)


      Operating modes 

       Card in/free exit

       Free entry/card out

       Free entry/no exit

       Free exit/no entry

       Card In/card out

      Note: Population Counting is a different model and must be ordered as such


      Outputs to Access System

       Alarm (normally closed opening for 1 second)

       Reader Hold (normally open)

       Lock Output 12 V @ 0.5 A nom (1 A max)

       Entry Monitor (normally closed for 1 second)

       Exit Monitor (normally closed opening for 1 second)


      Speed of throughput 

       1 person / second 

       12 persons per minute

       Card buffering capacity: 10 cards max



      Power requirements 

       Input Voltage: 12 V DC (11.9- 14 V)

       Input Current: 1.25 A nom, (1 A max)


      Display

       Tri-color 8mm LEDs (Red, Amber and Green)


      Audible indicators 

       Short Single Tone: Card Authorization

       Longer Single Tone: Alarm Condition


      Optics 

       8 pulsed multi-infrared beams, synchronized for detection

       Environmentally hardened to avoid sunlight interference


      Environmental

       Temperature: 41 F (5 C) to 122 F (50 C)

       Humidity: 5-95% relative


      Keywords: door security, door monitoring, security, tailgating, access control, door security devices, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

    Technical specification
    • Unique ref.door-dective-cl
    • Product familySecurity Entrance Systems
    • Product groupSecurity Anti‑Tailgating Sensors
    • TypeObject (single object)
    • Date of publishing2023-04-17
    • Edition number1
    • Height (inches)26.2
    • Width (inches)2.8
    • Depth (inches)4
    Related
    • Material mainAcrylic
    • Material secondaryAluminium
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Lbs)11.5
    Classification
    • BIMobject CategoryDoors - Security Doors

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States