Publish your products
Double Casement Window - Block frame installation - IN'ALPHA 70 - OF2
Double Casement Window - Block frame installation - IN'ALPHA 70 - OF2
Double Casement Window - Block frame installation - IN'ALPHA 70 - OF2
Double Casement Window - Block frame installation - IN'ALPHA 70 - OF2
Double Casement Window - Block frame installation - IN'ALPHA 70 - OF2
    ALPHACAN

    Double Casement Window - Block frame installation - IN'ALPHA 70 - OF2

    Created in 1985, ALPHACAN is a French manufacturer specialized in PVC profiles solutions. The IN'ALPHA range proposes 70mm thick frames implementing patented and exclusive innovations for thermal, mechanical and acoustic requirements : - Thermal : in-rebate thermal barrier, M series (PU foam) and extruded PVC foam ; Uw = 0.90 W/m²K - Sound reduction : 39 db - Mechanical : inline insertion of fiberglass strands - patented system Color finish : 28 coated interior/exterior films (matte, metallic, wooden and veined looks) Zen finish : 5 genuine wood essences (interior finish) Skin décor finish: 7 exterior colors with frosted look Option for one or two sidelights, a lower fixed pane or a transom (please contact us for dimensions)
    Specification
    • Glazing thickness from 28 to 44mm (double or triple glazing) Co-extruded sealings PMR threshold Tinted profiles (white, beige, grey) Maximum asymmetrical dimensions : 1.40x2.30m - 1.80x2.10m For tilt & turn and symmetrical options, please contact us
    Technical specification
    • Unique ref.INALPHA70-OF2PT
    • Product familyIn'Alpha70
    • Product groupNeuf
    • TypeObject (single object)
    • Date of publishing2018-05-22
    • Edition number2
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit