Publish your products
Lusso Black Shower walls, straight folding doors 80x80
Lusso Black Shower walls, straight folding doors 80x80
Lusso Black Shower walls, straight folding doors 80x80
    Alterna

    Lusso Black Shower walls, straight folding doors 80x80

    This product is only available for the Swedish market.

    Alterna Lusso Shower Walls have a stylish design with straight lines. Easy and adjustable attachment. Adjustable wall profiles. The doors can also be opened inward for space saving and raised 4 mm at opening. The shower enclosures are available as well as corner solutions, single-packed shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso Shower Walls.

    Clear glass

    3M Treated 6 mm hardened safety glass

    Black aluminium profiles

    Height: 2 000 mm

    Adjustable wall profiles +/-10 mm

    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Lussoduschvaggar_Black_raka_vikdorrar_80x80
    • Product familySanitet
    • Product groupDuschväggar
    • TypeObject (single object)
    • Date of publishing2024-04-29
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Sweden