Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/2faccf88-bd81-408d-b041-0dd32a444a91
Home
Categories
Sanitary
Shower screens
Lusso Screens 1950 mm
Unavailable in United States
Alterna
Follow
Archived
Lusso Screens 1950 mm
This product is only available for the Swedish market.
Download unavailable (files archived)
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Lussoskarmvaggar_1950
Product family
Sanitet / Duschväggar
Product group
Duschväggar
Type
Object (single object)
Date of publishing
2017-08-03
Edition number
1
Links
Links
Product url
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7391188.pdf
Installation instructions
https://www.rskdatabasen.se/infoDocs/MONT/MONT_212_7391393.pdf
Instruction video
https://youtu.be/xi4EB2LbBWM
Product certification
http://www.rskdatabasen.se/infodocs/CEDKL/CEDKL_212_7391188.pdf
Technical description
https://www.rskdatabasen.se/infoDocs/RITN/RITN_212_7376620.pdf
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
China
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Furnishing Element
UNSPSC name
Showers
UNSPSC code
30181503
CSI MasterFormat 2014 Code
12 44 16
CSI MasterFormat 2014 Title
Shower Curtains
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Easy shower enclosure alcove EYNI
4.2
(
5
)
Download