Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/3cf02861-19e3-4916-9e03-c97703d7820b
Home
Categories
Sanitary
Shower screens
Luxor Bath Wall
Unavailable in United States
Alterna
Follow
Luxor Bath Wall
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Luxorbadkarsvagg
Product family
Sanitet
Product group
Badkarsväggar
Type
Object (single object)
Date of publishing
2020-11-09
Edition number
1
Height (mm)
1400
Width (mm)
800
Links
Links
Product url
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7333529.pdf
Installation instructions
http://www.rskdatabasen.se/infodocs/MONT/MONT_212_7333578.pdf
Product certification
http://www.rskdatabasen.se/infodocs/CEDKL/CEDKL_212_7330305.pdf
Related
Related
Material main
Glass
Material secondary
Steel
Designed in
Sweden
Weight Net (Kg)
18
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_30_20_78
Uniclass 2015 Description
Shower curtains
CSI MasterFormat 2014 Code
10 28 19.16
CSI MasterFormat 2014 Title
Shower Doors
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download