Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/0e8bea60-3921-46eb-8f61-36048dad2c40
Home
Categories
Furniture
Mirrors
Isabella Mirror
Unavailable in United States
Alterna
Follow
Isabella Mirror
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Isabellaspegel
Product family
Sanitet
Product group
Badrumsmöbler
Type
Object (single object)
Date of publishing
2017-08-03
Edition number
1
Height (mm)
700
Width (mm)
400
Depth (mm)
20
Links
Links
Product url
https://www.rskdatabasen.se/infoDocs/PROD/PROD_212_7780647.pdf
Related
Related
Material main
Glass
Material secondary
Particleboard
Designed in
Sweden
Manufactured in
Poland
Classification
Classification
BIMobject Category
Furniture - Mirrors
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
Region availability
Europe
Sweden
Similar products
Kohler
Essential 24" x 36" arch framed mirror
3.2
(
5
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download
Kohler
K-26051 Essential 20" x 40" capsule decorative mirror
5.0
(
6
)
Download
pomd’or
Mirror Metric
4.3
(
12
)
Download
Essem Design
Classic Mirror
Download
Kohler
K-26052 Essential 22" x 34" rectangle decorative mirror
4.2
(
5
)
Download