Publish your products
Sliding SMARTIA S560
Sliding SMARTIA S560
Sliding SMARTIA S560
Sliding SMARTIA S560
Sliding SMARTIA S560
Sliding SMARTIA S560
Sliding SMARTIA S560
    Alumil
    Archived

    Sliding SMARTIA S560

    S560 is a robust lift & sliding system that provides high level of thermal insulation, flexibility in construction and is ideal for large openings. S560 offers flexibility given that it helps building windows & doors for small or very large spans. It offers quality constructions because of the profiles’ stiffness and enables both internal and external "framing" for a stronger connection of the profiles.

    Specification
      • Sash depth: 56mm
      • Smooth and easy sliding thanks to inox rails
      • Lift & sliding mechanism for sashes of 90, 150 & 300 Kg
      • Optional multi-locking mechanism can be installed
      • High level of thermal insulation: Uf from 2,2 to 4,6 W/m2K
      • Covers all typologies of sliding systems


    Technical specification
    • Unique ref.Smartia_S560_Series
    • Product familySMARTIA
    • Product groupSliding
    • TypeAssembly (multiple objects)
    • Date of publishing2018-05-14
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit