Publish your products
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
Sliding SUPREME S700 Series
    Alumil
    Archived

    Sliding SUPREME S700 Series

    The lift & slide system SUPREME S700 represents the new generation of ALUMIL’s high-end systems. It is an excellent solution for projects with demanding requirements, meeting the trend of “transparent” architecture through extensive glass surfaces, with high thermal insulation, safety and modern design. Its minimal design and its various innovative characteristics, make it the ideal option for projects requiring wide spans for enhanced daylight, outstanding performance and maximum ease of use.

    Specification
      • SASH DEPTH: 70 mm
      • SASH WEIGHT: up to 600 Kg
      • MINIMUM VISIBLE ALUMINIUM FACE HEIGHT: 91 mm
      • MINIMUM VISIBLE ALUMINIUM FACE WIDTH AT THE CENTRAL VERTICAL COLUMN (INTERLOCKING PROFILE): 47 mm
      • GLAZING TYPE: Double - Triple
      • MAXIMUM GLAZING THICKNESS: from 22 to 50 mm
      • MECHANISM: Lift & slide mechanism
      • SEALING METHOD: Perimetrical with EPDM gaskets & tri-fin brushes
      • MINIMUM THRESHOLD HEIGHT: 24 mm
      • TYPE OF THERMAL INSULATION: Polyamides, ALUMIL Energy bar, Insulation foam, PVC
    Technical specification
    • Unique ref.Supreme_S700_Series
    • Product familySUPREME
    • Product groupSliding
    • TypeAssembly (multiple objects)
    • Date of publishing2018-05-14
    • Edition number2
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit