Publish your products
Double PVC Casement Window With Roller Shutter - New construction - A80 range
Double PVC Casement Window With Roller Shutter - New construction - A80 range
Double PVC Casement Window With Roller Shutter - New construction - A80 range
Double PVC Casement Window With Roller Shutter - New construction - A80 range
Double PVC Casement Window With Roller Shutter - New construction - A80 range
    AMCC

    Double PVC Casement Window With Roller Shutter - New construction - A80 range

    A80 Double window, new installation style with shutter option

    The best suited innovating doors and windows for green buildings ! From 1.2 W/m².K Uw (with double glazing) to 0.86 W/m².K triple glazing, the A80 Excellence range provides optimum thermal insulation. On top of that, its A*4 air tightness make it fit to meet the expectations of the French RT 2012 thermal regulation.

    Specification
    • Performances:
      Uw : 1,2 W/m2.K
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 56%

    Technical specification
    • Unique ref.A80_OF2PN
    • Product familyA80
    • Product groupNeuf
    • TypeObject (single object)
    • Date of publishing2018-11-20
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit