Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/d0389357-05ec-4136-8e77-3916124d274f
Home
Categories
Sanitary
Wash basins
American Standard La Vita Full Ped
Available in United States
American Standard APAC
Follow
American Standard La Vita Full Ped
Download
Technical specification
Technical specification
Unique ref.
american-standard-la-vita-full-ped
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-10-26
Edition number
1
Height (mm)
700
Width (mm)
205
Depth (mm)
175
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download