Publish your products
AHPA-185 Air Source Heat Pump

AHPA-185 Air Source Heat Pump

The A. O. Smith AHPA-185 is an air-to-water heat pump water heater designed to be an energy-efficient, zero-emissions solution for your commercial water heating needs.

Features

  • Up to 160°F maximum water temperature
  • Ambient operating range of 40-120°F 
  • Air-to-Water units cool and dehumidify the surrounding ambient air, reducing the need for air conditioning and further increasing savings
  • Environmentally-friendly R134a refrigerant
  • Double wall condenser for potable water heating 
  • Integrated potable water-approved pump 
  • Suitable for indoor and outdoor applications 
  • BACnet compatible logic controller optional




.

Specification
  • SUGGESTED SPECIFICATION

    The HEAT PUMP shall be A. O. Smith Model AHPA-185 having a heating capacity capable of 224,675 BTU/h and cooling capacity of 172,375 BTU/h.
    The HEAT PUMP shall have a scroll compressor, factory charged with R134a refrigerant, NSF61-approved stainless steel circulator pump, and double-wall stainless steel condenser for potable water applications. The HEAT PUMP shall have a factory coated evaporator coil. The complete heat pump assembly shall carry a one (1) year limited warranty.
    The HEAT PUMP refrigerant circuit shall contain an adjustable thermal expansion valve, receiver, accumulator, serviceable filter drier and service ports for refrigerant gauges.
    The HEAT PUMP shall be certified and listed by TUV to CSA C22.2 No. 236:2015, UL 1995:2015-07 standards. The HEAT PUMP shall be certified for indoor and/or outdoor installation.
    The HEAT PUMP shall be constructed with a heavy gauge aluminum jacket assembly and painted on both sides.
    The HEAT PUMP shall utilize a 24 VDC control circuit and components. The control system shall have a display (PLC Option) for HEAT PUMP set-up, HEAT PUMP status and HEAT PUMP diagnostics. All components shall be easily accessed and serviceable. The HEAT PUMP shall be equipped with low and high refrigerant pressure switches short-cycle control outlet water temperature sensor and return water temperature sensor.
    The HEAT PUMP shall have an optional control for “Cascade” to sequence and rotate while maintaining operation of up to eight HEAT PUMPs of same BTU inputs.
    The HEAT PUMP shall be capable of controlling a valve (single pass option) that maintains constant delivery temperature to the storage tank. The HEAT PUMP shall have an optional gateway device which will allow integration with BACnet.

    The HEAT PUMP shall be equipped with terminal strips for electrical connections. A low voltage connection board shall have connection points for safety and
    operating controls, i.e., alarm contacts, runtime contacts and tank thermostat. A high voltage terminal strip shall be provided for supply voltage connection. Supply
    voltage shall be 208-230V/3PH/60Hz, 440-480V/3PH/60Hz, or 575V/3PH/60Hz.
    The HEAT PUMP shall be suitable for use with polypropylene glycol, up to 50% concentration. The de-rate associated with the glycol will vary per glycol manufacturer.
    STANDARD CONSTRUCTION
    The HEAT PUMP shall be constructed in accordance with the code requirements as standard equipment.

Technical specification
  • Unique ref.aosmith-AHPA-185
  • Product familySplit Systems Heat Pump
  • Product groupAir source
  • TypeShowcase (model)
  • Date of publishing2020-07-29
  • Edition number2
  • Height (inches)43
  • Width (inches)46
  • Depth (inches)73
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)1.24
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States