Publish your products
CHP-120 Fully Integrated Heat Pump

CHP-120 Fully Integrated Heat Pump

3.9 out of 5 stars3.9(8 reviews)

CHP-120 is an integrated system designed specifically for commercial use. It utilizes industry-leading heat pump technology, providing a more efficient way to heat water with electricity. By pulling heat from the surrounding air and transferring it into the tank, the CHP-120 operates at an industry leading 4.2 coefficient of performance (COP). The integrated 119 gallon storage tank maximizes performance and energy savings, while lowering greenhouse gas emission as an integral part of any all-electric site design.

Specification
  • Specifications

    COP: 4.2
    KW Input: 12,000
    Nominal Gallon Capacity: 119
    Number of Elements: 2
    Operating Ambient Temperature: 20° - 110° F.
    Gallon Capacity (nominal): 120
    HP Rated Input Power: 3.15 HP (2.35 kW)
    HP Rated Heating Capacity: 11.13kW
    Electric Heating Capacity: 12.0 kW
    Max. Water Temperature (Efficiency/Hybrid): 150° F.
    Max. Water Temperature (Electric): 180° F.
    Unit Noise Operation: 59 dB (A)
    Dimensions
    Width (Inches): 30-29/32
    Depth (Inches): 39-11/64
    Diameter (Inches): 28-1/32
    Height (Inches): 69-11/16



Technical specification
  • Unique ref.aosmith-CAHP
  • Product familyStorage Water Heaters
  • Product groupCommercial Heat Pump
  • TypeObject (single object)
  • Date of publishing2019-08-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States