We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Conservationist® BTP Small Volume Commercial Gas Water Heater, Up to 80% Efficient, 85 gal Capacity

Unique ref.: aosmith-btp_small-volume
Brand: A. O. Smith
Product family: Storage Water Heaters
Product group: Conservationist Series
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Download (5)
Conservationist® small volume powered burner water heaters are ideal for commercial applications, with inputs up to 740,000 BTUs. They provide outstanding 80% thermal efficiency, thanks to a sealed combustion chamber that reduces heat loss. Other innovations include fully automatic controls and an inspection port for flame monitoring during operation.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
Uniclass 2015 Code: Pr_60_60_96_34
Uniclass 2015 Description: Gas-fired storage water heaters
CSI MasterFormat 2014 Code: 22 34 36
CSI MasterFormat 2014 Title: Commercial Gas Domestic Water Heaters
OmniClass Number: 23-31 29 13 13
OmniClass Title: Hot Water Tank Gas Heaters
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 85 gal
First Hour Rating 583 gal/hr to 778 gal/hr
Gas Connection Size 1" NPT
Hot Water Outlet Connection Size 1-1/2" NPT
Lining Material Permaglas® Ultra Coat™ Glass Lining
Maximum Pressure 160 psi
Shipping Weight 950 lb
Temperature Range 120 deg F to 180 deg F
Thermal Efficiency 80 %
Top Water Connection Size 1-1/2" NPT

A. O. Smith

Properties

Name Value
Back Water Connection Size 1-1/2" NPT
Front Water Connection Size 1-1/2" NPT
Nominal Diameter 29-1/2"
Nominal Depth 48-1/2"
BTU Input per Hour - Natural Gas 540000 Btu/hr | 650000 Btu/hr | 740000 Btu/hr
Vent Diameter 9"
Nominal Height 93"
Heating Options Natural Gas | Propane

All BIM objects are real products from real manufacturers confirmed and approved