Publish your products
Cyclone® XL 750,000 -1,000,000 BTU/H High Efficiency, Condensing Water Heaters with Modulating Burner

Cyclone® XL 750,000 -1,000,000 BTU/H High Efficiency, Condensing Water Heaters with Modulating Burner

Cylcone XL condensing water heaters have been designed to provide years of dependable service, and feature industry leading technology.  Models are available from 750,000 to 1,000,000 Btu/h and all deliver thermal efficiencies of 97%.  The primary and secondary heat exchangers provide optimal service life while maximizing heat transfers.

Features

INTELLIGENT CONTROL SYSTEM WITH
TOUCH SCREEN DISPLAY AND ICOMM
CONNECTIVETY ONBOARD*
• Exclusive A. O. Smith designed color touch display control system
• Display provides detailed water heater status information
• Precise temperature control adjustable from 90 to 180 degrees
• Built-in diagnostics
• Run history information
• Cyclone XL comes standard with iCOMM Wi-Fi connectivety onboard. Remotely monitor and
adjust the water heater via the A. O. Smith app. No charge connectivety using Wi-Fi or Ethernet
connection.
• Intelligent Demand Response (IDR) feature senses large water draws and automatically
adjusts the differential setpoint. This feature increases the hot water available when it is
needed the most.

SUBMERGED COMBUSTION CHAMBER, WITH STAINLESS STEEL PRIMARY AND
SECONDARY HEAT EXCHANGERS
• Positioned in center of tank, surrounded by water to virtually eliminate radiant heat loss
from chamber
• Direct spark ignition
• Primary and secondary heat exchangers are constructed from stainless steel, with large
surface areas to maximize heat transfer to the water
• Hot combustion gases are exhausted from the primary heat exchanger through a secondary
heat exchanger, raising efficiencies further before the gases are vented. By this point,
exhaust gases are cool enough to be safely vented through inexpensive PVC Schedule 40
pipe.
• ASME Construction



Specification
  • SPECIFICATION

    (Natural or Propane) gas water heater(s) shall be A. O. Smith Cyclone XL model # _________ or equal, minimum 97% thermal efficiency, a storage capacity of 120 gallons, an input rating of __________ BTUs per hour, a recovery rating of ___________ gallons per hour (gph) at 100°F rise and a maximum hydrostatic working pressure of 160 psi. Water heater(s) shall: 1. Modulating gas burner that automatically adjusts the input based on demand. 2. Powered anodes that are non sacrificial and maintenance free. 3. Have seamless glass-lined steel tank construction, with glass lining applied to all water-side surfaces after the tank has been assembled and welded; 4. Meets the thermal efficiency and/or standby loss requirements of the U. S. Department of Energy and current edition of ASHRAE/ IES 90.1; 5. Have foam insulation and a CSA Certified and ASME rated T&P relief valve; 6. Have a down-fired power burner designed for precise mixing of air and gas for optimum efficiency, requiring no special calibration on start-up; 7. Be approved for 0˝ clearance to combustibles.
    The control shall be an integrated solid-state temperature and ignition control device with integral diagnostics, graphic user interface, fault history display, and shall have digital temperature readout. No charge connectivety shall be provided allowing for remote viewing and fault notificaion via app. 1. All models are design certified by Underwriters Laboratories (UL), Inc., according to ANSI Z21.10.3 - CSA 4.3 standards governing storage type water heaters; 2. Meet the
    thermal efficiency and standby loss requirements of the U. S. Department of Energy and current edition ASHRAE/IES 90.1. Complies with SCAQMD Rule 1146.2 and other air quality management districts with similar requirements for low NOx emissions.
    750,000 - 1,000,000 BTU Input: For Standard Power Venting: Water heater(s) shall be suitable for standard power venting using a 6”diameter PVC pipe for a total distance of 100 ft. equivalent feet of vent piping. For Power Direct Venting: Water heater(s) shall be suitable for power direct venting using a 6”diameter PVC pipe for a total distance of 100 ft. equivalent feet of vent piping and 100 ft. equivalent feet of intake air piping.
    Operation of the water heater(s) in a closed system where thermal expansion has not been compensated for (with a properly sized thermal expansion tank) will
    void the warranty.


Technical specification
  • Unique ref.aosmith-cyclone_XL
  • Product familyStorage Water Heaters
  • Product groupCyclone Mxi
  • TypeObject (single object)
  • Date of publishing2020-07-12
  • Edition number2
  • Height (inches)80.75
  • Width (inches)34.5
  • Depth (inches)44.5
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)1300
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36
  • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
  • OmniClass Number23-31 29 13 13
  • OmniClass TitleHot Water Tank Gas Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States