Publish your products
Conservationist® Low NOx Power Burner Commercial Gas Water Heater
Conservationist® Low NOx Power Burner Commercial Gas Water Heater

    Conservationist® Low NOx Power Burner Commercial Gas Water Heater

    Conservationist® small volume powered burner water heaters are ideal for mid-sized commercial applications, with inputs up to 740,000 BTUs. They provide outstanding 80% thermal efficiency, thanks to a sealed combustion chamber that reduces heat loss. Other innovations include fully automatic controls and an inspection port for flame monitoring during operation.

    Features

    • UL listed powered burner
    • Premix combustion system provides extra clean, low NOx flame
    • Barometric draft damper ensures correct air flow in the vent
    • Handhole cleanouts for easy maintenance
    Technical specification
    • Unique ref.aosmith-low-nox_btpv
    • Product familyStorage Water Heaters
    • Product groupConservationist Series
    • TypeObject (single object)
    • Date of publishing2017-10-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • Uniclass 2015 CodePr_60_60_96_34
    • Uniclass 2015 DescriptionGas-fired storage water heaters
    • CSI MasterFormat 2014 Code22 34 36
    • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
    • OmniClass Number23-31 29 13 13
    • OmniClass TitleHot Water Tank Gas Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit