Publish your products
Tankless Water Heater Non-Condensing Indoor 380,000 BTU Natural Gas

Tankless Water Heater Non-Condensing Indoor 380,000 BTU Natural Gas

The 910 Series is a fully modulating, gas-fired, tankless water heaters. It can be installed either outdoors, indoors, or direct vented. Capable of supplying domestic hot water systems and/or combined domestic and heating applications (local codes dictate proper compliance). Multiple units can be combined in a system of water heaters to provide for larger applications such as hotels, large restaurants and apartment complexes..

The ATIO-910-N tankless water heater uses up to 380,000 BTUs of natural gas to deliver a max flow rate of 14.5 GPM. It utilizes non-condensing technology to achieve 80% thermal efficiency. This model meets Low NOx emission requirements, and comes with a 15-year limited warranty.

Technical specification
  • Unique ref.aosmith_ATIO_Heavy
  • Product familyCommercial Tankless Water Heater
  • Product groupTankless
  • TypeObject (single object)
  • Date of publishing2018-10-15
  • Edition number1
  • Height (inches)24.88
  • Width (inches)25.25
  • Depth (inches)12.25
Related
  • Material mainCopper
  • Material secondaryStainless steel
  • Designed inJapan
  • Manufactured inJapan
  • Weight Net (Lbs)113
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_33
  • Uniclass 2015 DescriptionGas-fired instantaneous water heaters
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States