Publish your products
Tankless Water Heater Non-Condensing Outdoor 199,000 BTU Natural Gas

Tankless Water Heater Non-Condensing Outdoor 199,000 BTU Natural Gas

The 510 series is well suited for residential/commercial applications such as small restaurants and beauty salons. Utilizing HRS35 copper alloy for the heat exchanger tubing, the 510 series is also suitable for heavier-residential usages such as space heating or domestic recirculation systems. A remote control is included as a standard feature. Offers a thicker heat exchanger drum and utilizes HRS (heat-resistant) copper for the heat exchanger tubing. Provides a variety of installation options: indoor, outdoor, and direct vent. Also includes a pump control port, ensuring efficient operation of all circulation pumps. Easy-Link System capable up to 4 units.

The ATO-510-N tankless water heater uses up to 199,000 BTU/hr of natural gas to deliver an endless supply of hot water for a 2.5 bath home in northern climates and up to a 4 bath home in southern climates (one shower head per bath). The ATO-510-N is ENERGY STAR® qualified with a Uniform Energy Factor of 0.80. With an industry leading 15-year limited warranty, the ATO-510-N tankless water heater provides years of hot water through innovation and quality.

Technical specification
  • Unique ref.aosmith_ATO-510N
  • Product familyCommercial Tankless Water Heater
  • Product groupTankless
  • TypeObject (single object)
  • Date of publishing2018-10-15
  • Edition number1
  • Height (inches)20.25
  • Width (inches)13.75
  • Depth (inches)9.5
Related
  • Material mainCopper
  • Material secondaryStainless steel
  • Designed inJapan
  • Manufactured inJapan
  • Weight Net (Lbs)45
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_33
  • Uniclass 2015 DescriptionGas-fired instantaneous water heaters
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States