Publish your products
Commercial Tankless Rack Systems Wall Mount

Commercial Tankless Rack Systems Wall Mount

The Wall Mount design allows you to link up to 20 heaters together with multi-link system. Up to 597,000 BTU on a single rack system. Reduce installation costs with three simple connections (cold water, hot water, and gas)  


Specification
  • Wall Mount Features

    Light Weight

    • Constructed of anodized aluminum frame
    • Utilizes the industry’s lightest 199,000 BTU high efficiency condensing tankless heater

    Expandable

    • Available in 2 or 3 unit configurations
    • Up to 597,000 BTU on a single rack system
    • Able to link up to 20 heaters together with multi-link system


Technical specification
  • Unique ref.Tankless-rack-systems-Wall-Mount
  • Product familyCommercial Tankless Water Heater
  • Product groupTankless
  • TypeObject (single object)
  • Date of publishing2019-10-18
  • Edition number2
Related
  • Material mainCopper
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • Uniclass 2015 CodePr_60_60_96_33
  • Uniclass 2015 DescriptionGas-fired instantaneous water heaters
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit