Publish your products
OLEAS M2 FLUSH PLATE DUAL
OLEAS M2 FLUSH PLATE DUAL
OLEAS M2 FLUSH PLATE DUAL
OLEAS M2 FLUSH PLATE DUAL
OLEAS M2 FLUSH PLATE DUAL

    OLEAS M2 FLUSH PLATE DUAL

    Oleas M2 Mechanical dual flushplate, available in four different finishes, Black, White, Chrome and Brushed Chrome
    Specification
    • Oleas is a range of contemporary designed flushplates to complement our Prosys WC frames and concealed cisterns. Contemporary design 4 Design options 4 finish options Mechanical and Pneumatic actuation options Complements Prosys In wall frames and cisterns
    Technical specification
    • Unique ref.S0767
    • Product familyOLEAS
    • Product groupFlush Plate
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)57
    • Width (mm)265
    • Depth (mm)189
    Related
    • Material mainMetal
    • Weight Net (Kg)0.34
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • CSI MasterFormat 2014 Code46 46 16
    • CSI MasterFormat 2014 TitleFlushing Gates
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    Ireland
    United Kingdom