Publish your products
SEPTA PRO E1 SENSOR & MECHANICAL FLUSHPLATE ANTI VANDAL
SEPTA PRO E1 SENSOR & MECHANICAL FLUSHPLATE ANTI VANDAL

    SEPTA PRO E1 SENSOR & MECHANICAL FLUSHPLATE ANTI VANDAL

    Septa Pro E1 electronic (infrared) & manual metal dual flushplate
    Specification
    • Septa Pro is a range of modern designed flushplates and buttons ideal for commercial installations. Septa Pro complements our Prosys range of In wall WC frames and Concealed cisterns. This electronic plate has a clever infrared dual flush actuation and a manual override button. Dual flush Infrared actuation with mechanical override Vandal resistant Zamac metal material
    Technical specification
    • Unique ref.S0772
    • Product familySEPTA PRO
    • Product groupFlush Plate
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)550
    • Width (mm)265
    • Depth (mm)190
    Related
    • Material mainMetal
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • CSI MasterFormat 2014 Code46 46 16
    • CSI MasterFormat 2014 TitleFlushing Gates
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    Ireland
    United Kingdom