Publish your products
SEPTA PRO P1 FLUSH PLATE DUAL FLUSH  ANTI VANDAL
SEPTA PRO P1 FLUSH PLATE DUAL FLUSH  ANTI VANDAL

    SEPTA PRO P1 FLUSH PLATE DUAL FLUSH ANTI VANDAL

    Septa Pro P1 Pneumatic metal dual flushplate
    Specification
    • Septa Pro is a range of modern designed flushplates and buttons ideal for commercial installations. Septa Pro complements our Prosys range of In wall WC frames and Concealed cisterns. Dual Flush Pneumatic operation Vandal resistant Stainless steel material Complements Prosys In wall frames and cisterns
    Technical specification
    • Unique ref.S0775
    • Product familySEPTA PRO
    • Product groupFlush Plate
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)95
    • Width (mm)260
    • Depth (mm)180
    Related
    • Material mainMetal
    • Weight Net (Kg)0.56
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • CSI MasterFormat 2014 Code46 46 16
    • CSI MasterFormat 2014 TitleFlushing Gates
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    Ireland
    United Kingdom