Publish your products
BTL TRP NO FIN RESEALING PLASTIC 1 1/4IN
BTL TRP NO FIN RESEALING PLASTIC 1 1/4IN
BTL TRP NO FIN RESEALING PLASTIC 1 1/4IN

    BTL TRP NO FIN RESEALING PLASTIC 1 1/4IN

    Bottle Trap 1 1/4" ,Plastic Resealing, 75 mm Seal, White

    Specification
    • Bottle Trap 1 1/4" with Plastic Resealing, and 75 mm Seal, White

    Technical specification
    • Unique ref.S8920
    • Product familySanitary
    • Product groupBASIN WASTE
    • TypeObject (single object)
    • Date of publishing2019-08-12
    • Edition number1
    • Height (mm)200
    • Width (mm)75
    • Depth (mm)75
    Links
    Related
    • Material mainPlastic
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_70_55_96_97
    • Uniclass 2015 DescriptionWash basins wastes
    • OmniClass Number23-39 29 11
    • OmniClass TitleWaste Water Drains

    Region availability

    Europe
    Bulgaria