Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/7f2b1260-0431-4e35-8224-007911156b4d
Home
Categories
Kitchen
Taps & Mixers
arwa-twinplus, Kitchen faucet, Projection 225 mm, swivel spout, pull-out spray
Unavailable in United States
arwa
Follow
arwa-twinplus, Kitchen faucet, Projection 225 mm, swivel spout, pull-out spray
Sink mixer, projection 225 mm, swivel spout, pull-out spray with 2 sprays
Download
Specification
Specification
Projection 225 mm, swivel spout, pull-out spray
Technical specification
Technical specification
Unique ref.
9-05437-100-000
Product family
arwa-twinplus
Product group
Faucets
Type
Object (single object)
Date of publishing
2019-08-06
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/prod/9-05437-100-000/
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Switzerland
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22973 Crue® Single-handle semi-professional kitchen sink faucet
5.0
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download