Publish your products
ASSA ABLOY HS9120G High Speed Door

ASSA ABLOY HS9120G High Speed Door

The ASSA ABLOY HS9120G is a durable high-cycle door designed to perform in a wide range of different industries for internal applications. The door offers a range of advanced features you need from a high-performing, high-speed door and all in one aesthetic and modern design.

The door helps you accelerate the flow of people and goods, while maximizing protection and ensuring a more comfortable indoor climate. It has number of safety features as standard that are essential to your operations.

Specification
  • Features

    • Area of use: Inside
    • Structure: Galvanized steel
    • Max size (W x H): 4000 mm x 4000 mm
    • Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey B, anthracite, black, blue, gentian blue
    • Safety: 
      • Light curtain 1800 mm in side columns
      • Photocells in side columns and soft bottom beam including wireless detection device for DH < 2100 mm (available as alternative on all dimensions)
    • Options: 
      • Different vision and insect screen options are available
      • Color of drum cover, side column cover, motor cover

    Performance

    • Operating speed: Opening: up to 1,2 m/s (optional 2,0 m/s); Closing: 0,5 m/s
    • Wind load resistance: Class 1 (300 Pa (N/m²))
    • Water penetration: Class 2 (50 Pa (N/m²))*
    • Air permeability: Class 1 (24 m³/m²/h at 50 Pa)*
    • Thermal transmittance: 6,02 W/(m²K)
    • Performance Test: 1.000.000 cycles
    • Temperature working range: 5 °C to +40 °C

    * Not applicable for insect screens

Technical specification
  • Unique ref.assa-abloy-hs9120g
  • Product familyHigh Speed Doors
  • Product groupInterior Doors
  • TypeObject (single object)
  • Date of publishing2022-11-17
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_38
  • Uniclass 2015 DescriptionHigh speed doorsets
  • CSI MasterFormat 2014 Code08 11 00
  • CSI MasterFormat 2014 TitleMetal Doors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit