We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY SL500 - overhead concealed

Unique ref.: SL500_OHC
Brand: ASSA ABLOY Entrance Systems
Product family: Sliding
Product group: Overhead Concealed
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (5)

The ASSA ABLOY SL500 offers the innovative features you've come to expect from ASSA ABLOY equipment ... faster performance, heavy duty anti-risers with multiple points of contact, and an attractive 4-1/2" deep header which is flush to the jamb to provide unparalleled aesthetics. The ASSA ABLOY SL500 is available in an array of configurations to provide powerful solutions that can be trusted in even the most demanding, high traffic environments.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Attractive, shallow header sits flush to jamb or curtain wall providing exceptional aesthetics.
Strong and powerful - opening 20% faster.
Spanning 16’ without intermediate support.
Dual carriage wheels standard for increased stability and performance.
Sustainability features and enhanced options such as ASSA ABLOY EcoDoor Seals to improve air infiltration performance.                                                                           
Heavy duty door options for increased door strength.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved