Publish your products
ASSA ABLOY HS9120GAT Cleanroom Door

ASSA ABLOY HS9120GAT Cleanroom Door

When you need an airtight, high-speed door for cleanrooms that only need to meet lower ISO certification, look no further than the ASSA ABLOY HS9120GAT. It's specifically made for GMP Class D and ISO 8 certified cleaner rooms.

It delivers on the performance, efficiency and reliability you expect from ASSA ABLOY, but without the ultra-high specifications that can cause cleanroom costs to rise. With so many challenges to maintaining a cleaner room environment, your entrance solution should never be one of them. With us, it never is.

Specification
  • Specifications

    • Door dimensions: DW min/max: 500/4000 mm and DH min/max: 500/4000 mm
    • Inside usage
    • Water penetration, EN12425– Class 2
    • Thermal transmittance, EN 12428 6,02 W/(m²K)
    • Opening/Closing speed up to 2.3/0.5 m/s
    • Wind load resistance, EN12424 – class 1 (300N/m²) maximum wind load while closing 50 N/m²
    • Air permeability, EN-12426 – Class 3 over pressure, class 1, under pressure
    • Stainless steel 304/hex screws for easy clean
    • Advanced foam curtain (insulated door curtain - optional)
    • Break-away and automatic reset system
    • Soft-bottom profile
    • SPOT ON opening system (optional)
    • Control unit enclosure
    • Fully supported by ASSA ABLOY service
    • Available in a range of colors
Technical specification
  • Unique ref.assa-abloy-hs9120gat
  • Product familyHigh Speed Doors
  • Product groupCleanroom Doors
  • TypeObject (single object)
  • Date of publishing2023-10-17
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • Uniclass 2015 CodePr_30_59_24_52
  • Uniclass 2015 DescriptionMetal doorsets
  • CSI MasterFormat 2014 Code08 11 00
  • CSI MasterFormat 2014 TitleMetal Doors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit