This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY SW200i-IG - In Ground Operator

Unique ref.: SW200i-IG
Brand: ASSA ABLOY Entrance Systems
Product family: Swing
Product group: In-ground
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (5)

The ASSA ABLOY SW200i-IG provides reliable in ground mounting provided as a complete and reliable system: the powerful ASSA ABLOY SW200i operator, moisture resistant enclosure and adaptability to multiple arm systems to provide you with the upmost in flexibility.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

ANSI compliance: field selectable full pedestrian usage (ANSI A156.10) and low energy (ANSI A156.19).
Door weight: up to 700 lbs (315 kg) per operator.
Manual push force: adjustable from 5 lbf – 15 lbf.
Stack pressure compensation.
Intelligent trajectory control.
Extended Closing Torque (ECT).


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Openers
IFC classification: Door
UNSPSC name: Swing door
UNSPSC code: 30171511
Uniclass 1.4 Code: L81323
Uniclass 1.4 Description: Swings
CSI MasterFormat 2014 Code: 08 71 13
CSI MasterFormat 2014 Title: Automatic Door Operators
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject®