Publish your products
800HP High Performance Grille System
800HP High Performance Grille System

    800HP High Performance Grille System

    ASTA AMERICA 800HP Series High Performance Grille System provides peak operation in High Performance Rolling Grille systems. Engineered to outperform traditional coiling grilles, this cutting-edge door operates at an opening speed of up to 24 inches per second and closing at 12” per second, ensuring swift access. Engineered for durability and security across a wide variety of applications, the 800HP Series has unmatched strength, reliability, and performance. The 800HP Series is the perfect choice for parking garages, hospitals, pharmacies, schools and universities, retail outlets, and restaurants requiring higher cycle applications and high performance.

    VALUE – Provides security, speed, longevity and ventilation or a wide variety of applications.
    SPEED
    – Operation up to 3x faster than a standard service door, with speeds up to 24”/sec opening and 12”/sec closing.
    CYCLE LIFE
    – With 400k cycles standard and 2 year warranty, the 800HP Series springless barrel system provides
    16x the standard door cycle life.
    ENVIRONMENTAL
    – With a fast-operating VFD (variable frequency drive) motor, the 800HP Series can help
    reduce energy consumption.
    DC MOTOR
    – The soft-start/soft-stop SecureDrive motor has higher starting torque, speed control, and requires
    minimal maintenance.
    SAFETY
    – Photo eyes and light curtain provide two points of entrapment protection, plus built in SecureGUARD safety
    through integrated intertia brake and anti-drop safety mechanism.

    Specification
    • STANDARD FEATURES

      • Structural steel wall angles – standard black powder coat with extruded aluminum guides
      • 1/4” min. thick steel headplates. Standard black powder coating
      • UL325 R5 compliant, NEMA rated photo eye sensors
      • Springless Barrel – for high cycle usage with Universal Left/Right Handing
      • Soft-Start / Soft-Stop DC Motor reduces wear and tear, extending operational life
      • UL325 compliant, 3ft. or 6ft. NEMA rated light curtain
      • ASTA QuickPak crating to significantly reduce install time, costs, and damage 

      OPTIONS

      • High Cycle: Cycle life upgradeable to 600,000 cycles or three years
      • Traffic Light Kit: 3ft. IP68 LED
    Technical specification
    • Unique ref.800hp-high-performance-rolling-steel-grille-system-door
    • Product familyRolling Steel Doors
    • Product groupHigh Performance
    • TypeObject (single object)
    • Date of publishing2026-11-18
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 16
    • CSI MasterFormat 2014 TitleCoiling Counter Grilles
    • OmniClass Number23-17 11 13 25 11
    • OmniClass TitleRoller Shutter Overhead Metal Doors

    Region availability

    North America
    Canada
    Mexico
    United States