Publish your products
SlimLane 940 Access Control SpeedGate Turnstile - USA/CAN
SlimLane 940 Access Control SpeedGate Turnstile - USA/CAN
SlimLane 940 Access Control SpeedGate Turnstile - USA/CAN
SlimLane 940 Access Control SpeedGate Turnstile - USA/CAN
SlimLane 940 Access Control SpeedGate Turnstile - USA/CAN

    SlimLane 940 Access Control SpeedGate Turnstile - USA/CAN

    The SlimLane 940 double swing door security access control speedgate offers a high bidirectional throughput and uncompromising security.

    With its transparent, elegant design and minimal footprint, the SlimLane 940 turnstile is designed to integrate perfectly into any architectural style.

    Equipped with high processing capacity and an exclusive detection system, the SlimLane 940 access control speed gate turnstile guarantees accurate user tracking and prevents any unauthorized use.

    The SlimLane 940 speedgate turnstile is a modular product that can be installed as a single lane or a multi-lane array. It can be combined with the SlimLane 950 wide lane speedgate turnstile as well as with single swing door units, such as SlimLane 944 speed gate turnstile.

    Specification
    • Standard Technical Characteristics (per lane) Speedgate 

      Power Supply single phase 110-240 VAC (+/-10%) - 5A-50/60Hz + Ground

      Power Consumption:

      - Standby: 50W

      - Cycle: 170W

      - Maximum:300W

      Motors (x2) 24DC - nominal output power 93W

      Passageway (L) 600mm

      Min opening or closing times 0.7s (depending on the access control systems reactivity and the speed of users)

      Ambient operating temperature 0 to 50 degrees C

      MCBF 5.000.000 means cycles between failures with recommended maintenance

      Sound level 55db

      Weight 62kg (per left/right unit) 91kg (per intermediate unit)

      Protection Index IP40

    Technical specification
    • Unique ref.slimlane940usacan
    • Product familySpeed Lanes Turnstiles
    • Product groupSlim
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)39
    • Width (inches)24
    • Depth (inches)61
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)136
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States