Publish your products
ClearLock 656 Revolving Security Door USA/CAN
ClearLock 656 Revolving Security Door USA/CAN
ClearLock 656 Revolving Security Door USA/CAN
ClearLock 656 Revolving Security Door USA/CAN
ClearLock 656 Revolving Security Door USA/CAN

    ClearLock 656 Revolving Security Door USA/CAN

    The ClearLock 656 is a high-security entrance control solution designed to regulate pedestrian access and manage people flow in security-sensitive environments. Drawing on more than 20 years of experience in entrance control technology, the ClearLock range combines robust construction, advanced security features and contemporary design.

    Engineered for durability and reliable operation, the ClearLock 656 is designed to integrate seamlessly into prestigious commercial and public environments, including office buildings, airports, laboratories and other security-sensitive facilities.

    Combining effective pedestrian access control with an architectural design, the ClearLock 656 provides a reliable and discreet entrance solution for locations where security, aesthetics and controlled access are essential.


    Specification
    • Security & Safety

      • Full-height circular booth with sliding entrance and exit doors that never open simultaneously

      • Bullet, vandalism and theft resistant, compliant with industry standards (EN1063, EN356, UL752...)

      • Single person detection

      Aesthetics & Customization

      • Elegant design with large glass surface

      • Doors mounted directly onto existing floor

      • Compact footprint

      • Round or square frame

      • Wide range of finishes (stainless steel, painted...)

      • Tinted glass obstacles

      Adaptability & Flexibility

      • Products available disassembled, in accordance with on-site installation requirements

      • Electronic and mechanical parts located in the canopy, easily accessible for maintenance

      • Numerous accessories available

      Reliability & Performance

      • Double entrance and exit doors, ensuring fluid throughput (ClearLock 65x)

      • Control panel for set up and management

      • Remote management using TCP/IP connectivity

    Technical specification
    • Unique ref.clearlock-656-revolving-security-door-usa-can
    • Product familyAccess
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)94.5
    • Width (inches)74.75
    • Depth (inches)58.5
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inItaly
    • Weight Net (Lbs)2650
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States