Publish your products
RevLock 603 Revolving Security Door - USA/CAN
RevLock 603 Revolving Security Door - USA/CAN
RevLock 603 Revolving Security Door - USA/CAN

    RevLock 603 Revolving Security Door - USA/CAN

    The RevLock range of revolving security doors are designed to ensure a secure access control and management of high pedestrian flow.

    RevLock’s high security revolving security doors meet the industry standards concerning piggybacking, bullet resistance, forced entry and vandalism.

    The 4 mobile obstacles of the RevLock 603 automatic revolving security door allow for a high bi-directional flow of pedestrians with a free passage width of 35 15/16˝ (913 mm) and an external diameter of 76 5/16˝ (1938 mm).

    Consisting of a steel frame, glass panels and a painted steel housing, the RevLock automatic revolving security doors provide thermal insulation and high visibility of their surrounding environment.

    Specification
    • SECURITY & SAFETY

      • Three or four sectional full-height revolver

      • Presence and intrusion detection (anti-tailgating)

      • Single presence detection by 3D stereo camera (T models) or weight system sensor

      • User safety ensured by additional systems

      (motor torque management, back-up battery, safety edges ...)

      AESTHETICS & CUSTOMIZATION

      • Light, modern structure featuring a large, glass surface

      • Elegant, thin canopy for integration into virtually any building,

      while ensuring passage height in excess of 90” (2300 mm)

      • Indoor or façade installation

      • Doors are mounted directly onto existing floor

      ADAPTABILITY & FLEXIBILITY

      • Electronic and mechanical parts located in the canopy,

      easily accessible for maintenance

      • Wide range of options and accessories available

      RELIABILITY & PERFORMANCE

      • Automated high-flow pedestrian access control

      • Control panel for set up and manual control

      • Remote management using TCP/IP connectivity

      (optional with RS485 LAN)

    Technical specification
    • Unique ref.revlock-603-revolving-security-door-usa-can
    • Product familyAccess
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)90
    • Width (inches)77
    • Depth (inches)76
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inItaly
    • Weight Net (Lbs)2866
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States