Publish your products
SlimLane 950 SC Access Control SpeedGate

SlimLane 950 SC Access Control SpeedGate

The SlimLane 950 SC access control single swing door security speedgate turnstile offers a high bidirectional throughput and uncompromising security. 

With its transparent, elegant design and minimal footprint, the SlimLane 950 SC access control speedgate turnstile is designed to integrate perfectly into any architectural style. 

Its wide lane ensures easy access for people with reduced mobility, wheelchairs, large carts or wide objects. Equipped with high processing capacity and an exclusive detection system, the SlimLane 950 SC access control speedgate turnstile guarantees accurate user tracking and prevents any unauthorised use. 

The SlimLane 950 SC speed gate is a modular product that can be installed as a single or a multi-lane array and can also be combined with the SlimLane 940 SC standard speedgate turnstile model.



Specification
  • Passageways - 900mm

    Min opening/closing time - 0.85 sec

    Weight - 58kg/83kg

    Power supply Single phase 110-240 VAC (+/- 10%) -5A - 50/60 Hz + Ground. 

    Power consumption

    Standby:50 W

    During operation:170 W

    Maximum:300 W

    Motors (x2) 24 DC - Output power 93 W.

    Ambient operating temperature 0 to +50°C.

    Relative ambient humidity in operation 95%, without condensation

    MCBF 10,000,000 mean cycles between failures, in compliance with recommended maintenance.

    Sound level 55 dB

    Protection IP 40

    Complies with European standards.


Technical specification
  • Unique ref.SlimLane950SC
  • Product familySpeed Lanes Turnstiles
  • Product groupSlim
  • TypeObject (single object)
  • Date of publishing2019-04-04
  • Edition number1
  • Height (mm)991
  • Width (mm)200
  • Depth (mm)1274
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)95
Classification
  • BIMobject CategoryDoors - Security Doors
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit