Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/1ace9740-cfec-4dc9-9e97-ee0956889768
Home
Categories
Kitchen
Taps & Mixers
AXOR Citterio Single lever kitchen mixer 250 with pull-out spray
Unavailable in United States
AXOR
Follow
AXOR Citterio Single lever kitchen mixer 250 with pull-out spray
AXOR Citterio Single lever kitchen mixer 250 with pull-out spray
Download
Specification
Specification
Surfaces: - 39835004 n.a. - 39835674 Matt Black Specification: • extension length up to 50 cm
Technical specification
Technical specification
Unique ref.
39835JPN
Product family
AXOR Citterio
Product group
Kitchen mixers
Type
Object (single object)
Date of publishing
2022-09-28
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--39835004
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2.8
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
Japan
Similar products
AXOR
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
Download
AXOR
AXOR Uno Soap- /lotion dispenser
Download
AXOR
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
Download
AXOR
AXOR Citterio KM w/pullout chr.USA
Download
AXOR
AXOR Citterio Semi-Pro KM chrome USA
Download
AXOR
AXOR kitchen mixer Starck Semi-Pro chr.USA
Download