Publish your products
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
    AXOR

    AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray

    AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
    Specification
    • Surfaces: - 39863670 Matt Black - 39863950 Brushed Brass - 39863820 Brushed Nickel - 39863000 Chrome - 39863130 Polished Bronze - 39863140 Brushed Bronze - 39863250 Brushed Gold Optic - 39863300 Polished Red Gold - 39863310 Brushed Red Gold - 39863330 Polished Black Chrome - 39863340 Brushed Black Chrome - 39863800 Stainless Steel Finish - 39863990 Polished Gold Optic Specification: • ComfortZone 230 • l-spout • swivel range adjustable in 2 steps to 110° or 150° • laminar spray, shower spray • lockable shower spray, spray returns through pressing spray diverter and spray returns automatically through handle closing • Select button for a comfortable start/stop of the water flow • MagFit magnetic shower support • connection dimension: DN15 • maximum flow rate at 3 bar: 8 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm
    Technical specification
    • Unique ref.39863XXX
    • Product familyAXOR Citterio
    • Product groupKitchen mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)342
    • Width (mm)135
    • Depth (mm)266
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit