Publish your products
AXOR Uno Liquid soap dispenser/ washing-up liquid dispenser
AXOR Uno Liquid soap dispenser/ washing-up liquid dispenser
    AXOR

    AXOR Uno Liquid soap dispenser/ washing-up liquid dispenser

    AXOR Uno Liquid soap dispenser/ washing-up liquid dispenser
    Specification
    • Surfaces: - 42818670 Matt Black - 42818000 Chrome - 42818330 Polished Black Chrome - 42818340 Brushed Black Chrome - 42818800 Stainless Steel Finish Specification: • suitable for matched design to selected kichen mixers • projection 91 mm • material: durable metal construction • non-corroding outlet pipe • filling capacity 500 ml • dosage 2 ml • easy to fill up from the top • for installation in worktops up to 55 mm • easy and save installation without tools needed • mounting hole with 28 - 35 mm diameter needed
    Technical specification
    • Unique ref.42818XXX
    • Product familyAXOR Uno
    • Product groupSink accessoires
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)71
    • Width (mm)50
    • Depth (mm)123
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)395
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit