Unique ref.: | 202B |
---|---|
Brand: | BIANCHI F.LLI |
Product family: | Manifolds |
Product group: | Linear manifolds with valves |
Date of publishing: | 2020-03-03 |
Edition number: | 1 |
Type: | Object (single object) |
Bianchi F.lli manifolds with oblique valves are the perfect solution for water sanitary systems. The handles have a 30° angle, making very easy opening and closing operations.
Nickel plated on the external surface.
Available from 2 to 4 outlets.
MATERIALS:
Body: brass CW617N
Orings: EPDM
TECHINICAL SPECIFICATIONS:
Max working temperature: 100°C
Max working pressure: 10 bar
Main connection: 3/4"
Outlets: 1/2"
Product url: | http://www.bianchifratelli.it/en/Manifold-with-2-male-outlets-and-oblique-... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.bianchifratelli.it/en/Manifold-with-2-male-outlets-and-oblique-... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/bianchi-f-lli/product/202b
Material main: | Brass |
---|---|
Material secondary: | Brass |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Distribution Flow Element |
UNSPSC name: | Plumbing fixtures |
UNSPSC code: | 3018 |
Uniclass 1.4 Code: | JS |
Uniclass 1.4 Description: | Piped supply systems |
Uniclass 2.0 Code: | EE-55 |
Uniclass 2.0 Description: | Piped Supply Elements |
Uniclass 2015 Code: | Ss_55_70 |
Uniclass 2015 Description: | Water distribution and supply systems |
NBS Reference Code: | 55 |
NBS Reference Description: | Piped Supply Elements |
CSI MasterFormat 2014 Code: | 35 20 13.19 |
CSI MasterFormat 2014 Title: | Hydraulic Manifolds |
OmniClass Number: | 23-39 21 13 21 |
OmniClass Title: | Manifolds |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Connection Size | 0.75 in |
Handle Type | Plastic |
Working Pressure | 10 Pa |
BIMobject®