We are using cookies to provide our services

By using our services you agree to our use of cookies

2-Piece, Full Port, Lead Free* Bronze Ball Valves - LFFBV

Unique ref.: 7662
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Valves for Liquid Services
Date of publishing: 2015-08-11
Edition number: 1
Type: Object (single object)
Download (11)
Series LFFBV 2-Piece, Full Port, Lead Free* Bronze Ball Valves comply with MSS-SP-110 and feature a blowout proof stem and virgin PTFE seats. The LFFBV full port design ensures maximum flow capacity and minimal pressure drop. The LFFBV features Lead Free* construction to comply with Lead Free* installation requirements. Model LFFBV has threaded NPT end connections. Pressure Rating: 600psi (41 bar) WOG (non-shock) @ 100°F (38°C) and 125psi (8.6 bar) WSP.

Body Material: Lead Free* Silicon Bronze
Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
Connection Type: Threaded Connections
Industry Standards: MSS-SP-10 Standards
Working Pressure: 600psi (41 bar) WOG (non-shock) @ 100°F (38°C) and 125psi (8.6 bar) WSP.
Maximum Working Temperature: 350˚F (177˚C)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L71174
Uniclass 1.4 Description: Adjusting valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 0.5 ; 0.75 ; 1 ; 1.25 ; 1.5 ; 2
Connection Type Threaded Connections
Working Pressure 600psi (41 bar) WOG (non-shock) @ 100°F (38°C) and 125psi (8.6 bar) WSP.

Watts

Properties

Name Value
Size Range 1/2 to 2" (15 to 50mm)
Maximum Working Temperature 350°F (177°C)
Body Material Lead Free* Silicon Bronze
Application Liquid Services

All BIM objects are real products from real manufacturers confirmed and approved