Publish your products
Concrete Monolite Channel TC class D400
Bielbet

Concrete Monolite Channel TC class D400

Reinforced concrete channel (concrete, C35/45, finned steel bar Ø 8mm), heavy type, without internal drop, load class D400.


Specification
  • Available dimensions

    External dimensions :

    • lenght 1000mm / width 200mm / height 200mm
    • lenght 1000mm / width 300mm / height 300mm

    Internal diameter : 

    • Ø 90 mm 
    • Ø 160 mm 



Technical specification
  • Unique ref.CM-D400
  • Product familyConcrete drainage channels and trash boxes
  • Product groupConcrete Monolite Channel
  • TypeObject (single object)
  • Date of publishing2018-12-03
  • Edition number1
Related
  • Material mainConcrete
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationBuilding Element
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit