Publish your products
Downspout Nozzle - RD-940
Watts

Downspout Nozzle - RD-940

4.3 out of 5 stars4.3(15 reviews)
Watts Drainage Products RD-940 cast nickel bronze downspout nozzle with anchor flange, countersunk mounting holes, and IPS threaded (standard), no hub, or push-on connection.
Specification
  • Keywords: 10 gauge steel, 2 inch, 3 in no hub outlet, 4 in no hub connection, 4 inch standpipe, 6 inch, adjustable extensions, cast, cast iron, cast iron self-locking dome, cast nickel bronze, combination roof drain/overflow, countersunk mounting holes, deck flange, downspout nozzle, flashing clamp, high volume, integral gravel guard, internal water dam, iron, no hub, overflow drain, overflow standpipe, pressure reducing valve, roof drain body, temperature gauge, zinc plated,
Technical specification
  • Unique ref.1254
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit