Publish your products
Polymer concrete drainage channel V200 class E600
Polymer concrete drainage channel V200 class E600
Polymer concrete drainage channel V200 class E600
    Bielbet

    Polymer concrete drainage channel V200 class E600

    Polymer concrete channel (quartz aggregate and meal, polyester resin), edges with a 25mm steel angle, without internal drop, 2x0,5m ductile iron grating fastened with 2x welded profile + bolt M10, load class E600.


    Specification
    • Available dimensions

      External dimensions :

      • lenght 1000mm / width 250mm / height 160mm
      • lenght 1000mm / width 250mm / height 250mm
      • lenght 1000mm / width 250mm / height 350mm

      Internal dimensions :

      • width 200mm / depth 110mm
      • width 200mm / depth 200mm
      • width 200mm / depth 300mm


    Technical specification
    • Unique ref.PC-V200-E600
    • Product familyPolymer concrete channel and concrete trash boxes
    • Product groupV200
    • TypeObject (single object)
    • Date of publishing2018-12-03
    • Edition number1
    Related
    • Material mainPolymer-modified cementitious
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationBuilding Element
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit